See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 28

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 15.01
10 - 24 $ 13.95
25 - 99 $ 13.47
100 - 249 $ 11.76
250 - 499 $ 11.20
500 - 749 $ 10.30
750 - 999 $ 9.25
1000 - 9999 $ 9.22
  View datasheet for UCC2305TDWRQ1 View product folder for UCC2305TDWRQ1

Adjust your quantity during checkout

UCC2305TDWRQ1-Automotive 5V to 18V HID Lamp Controller

The UCC2305 integrates all of the functions required to control and drive one HID lamp. The UCC2305 is tailored to the demanding, fast turn-on requirements of automobile headlamps, but is also applicable to all other lighting applications where HID lamps are selected. HID lamps are ideal for any lighting applications that can benefit from very high efficiency, blue-white light color, small physical lamp size, and very long life.

The UCC2305 contains a complete current mode pulse-width modulator, a lamp power regulator, lamp temperature compensation, and total fault protection. Lamp temperature compensation is critical for automobile headlamps, because without compensation, light output varies dramatically from a cold lamp to one that is fully warmed up.

The UCC2305 is tested for full performance with ambient temperature from –40°C to 105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00