Features for the UCC24610EVM-563
- Self synchronizing secondary side controller
- Maximum 1MHz operating frequency
- VDS MOSFET sensing
- 3A sink, 2A source gate driving capability
- Micro-power sleep current for 90+ designs
- False triggering filter
- 20ns turn off propagation delay
- Sync input for CCM operation
Description for the UCC24610EVM-563
The UCC24610EVM-563 is a 25W, 5V off-line DCM Flyback converter with secondary side synchronous rectification controlled by the UCC24610. The primary side control is provided by the UCC28610 Green-Mode Flyback Controller.