UCC24630EVM-636 UCC24630 65W AC/DC Adapter angled board image

UCC24630EVM-636

UCC24630 65W AC/DC Adapter

Pricing

Qty Price
+

Features for the UCC24630EVM-636

  • 91.49% @115V AC, 89.81% @230V AC 4-point average efficiency 
  • 83.14% @120V AC, 82.24% @230V AC 10% load efficiency
  • 59mW No load Power consumption at 230V AC
  • Fast turn-on time
  • <80mV output voltage ripple
  • AC line input UVLO protection

Description for the UCC24630EVM-636

This is a high efficiency 65W AC/DC design using UCC24630 Synchronous Rectification Controller for a Universal input (85Vac to 265Vac) to 19.5V @3.33A output exceeding CoC-5 Tier2 and DOE Level VI performance requirements for external power supplies.

Pricing

Qty Price
+