See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

UCC24636EVM-UCC24636 Synchronous Rectifier Daughter Board/Evaluation Module

The UCC24636EVM is a demonstration daughter board that allows quick installation into an existing DCM Flyback power supply to convert an output diode rectifier into a synchronous rectifier to improve efficiency. The board is programmed by the user and may be wired directly into the output stage, even with the existing diode still in place, for ground-referenced diodes in outputs from 5 V to 12 V.
Order SummaryEdit >
TPS5430DDA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00