See datasheet for actual packaging/pinout drawings

Package | PIN:

DRM | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.74
10 - 24 $ 3.37
25 - 99 $ 3.14
100 - 249 $ 2.75
250 - 499 $ 2.58
500 - 749 $ 2.19
750 - 999 $ 1.85
1000 - 9999 $ 1.76
  View datasheet for UCC25230DRMT View product folder for UCC25230DRMT

Adjust your quantity during checkout

UCC25230DRMT-12V to 105V Input, 0.2A Output Switching Converter

The UCC25230 is a highly integrated PWM converter operating as an isolated forward flyback. It has high-side and low-side power switches integrated and the control circuit with all key converter functions included. The power stage requires only one- or multiple winding coupled inductor and output capacitors for the complete solution. Voltage-mode feed-forward control with external compensation allows optimal output filter selection over wide input voltage range. The UCC25230 has fixed frequency set internally at 380 kHz. It also includes input voltage UVLO and OVLO comparators with hysteresis and input-good, open-collector output signal which can be used to enable PWM controllers.

UCC25230 is available in a thermally enhanced 8-pin SON package with PowerPad serving as a ground pin.

Other features include internal soft start and cycle-by-cycle current protection. Measured efficiency of isolated converter over input voltage and output current ranges are shown in .

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00