See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

UCC25701N


Advanced Voltage Mode Pulse Width Modulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.16
10 - 24 $ 9.16
25 - 99 $ 8.41
100 - 249 $ 7.54
250 - 499 $ 6.96
500 - 749 $ 6.14
750 - 999 $ 5.43
1000 - 9999 $ 4.71

Adjust your quantity during checkout

Texas Instruments UCC25701N

The UCC35701/UCC35702 family of pulse width modulators is intended for isolated switching power supplies using primary side control. They can be used for both off-line applications and DC/DC converter designs such as in a distributed power system architecture or as a telecom power source.

The devices feature low startup current, allowing for efficient off-line starting, yet have sufficient output drive to switch power MOSFETs in excess of 500kHz.

Voltage feed forward compensation is operational over a 5:1 input range and provides fast and accurate response to input voltage changes over a 4:1 range. An accurate volt-second clamp and maximum duty cycle limit are also featured.

Fault protection is provided by pulse by pulse current limiting as well as the ability to latch off after a programmable number of repetitive faults has occurred.

Two UVLO options are offered. UCC35701 family has turn-on and turn-off thresholds of 13V/9V and UCC35702 family has thresholds of 9.6V/8.8V.

The UCC35701/2 and the UCC25701/2 are offered in the 14 pin SOIC (D), 14 pin PDIP (N) or in 14 pin TSSOP (PW) packages. The UCC15701/2 is offered in the 14 pin CDIP (J) package.

View datasheet
View product folder
Order SummaryEdit >
CC2650STK (1)$29.00
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00