The UCC2720xA family of high-frequency N-channel MOSFET drivers include a 120-V bootstrap
diode and high-side/low-side driver with independent inputs for maximum control flexibility. This
allows for N-channel MOSFET control in half-bridge, full-bridge, two-switch forward and active
clamp forward converters. The low-side and the high-side gate drivers are independently controlled
and matched to 1-ns between the turn-on and turn-off of each other. The UCC2720xA are based on the
popular UCC27200/1 drivers, but offer some enhancements. In order to improve performance in noisy
power supply environments the UCC2720xA has an enhanced ESD input structure and also has the
ability to withstand a maximum of 18 V on its HS pin.
An on-chip bootstrap diode eliminates the external discrete diodes. Under-voltage lockout
is provided for both the high-side and the low-side drivers forcing the outputs low if the drive
voltage is below the specified threshold.
Two versions of the UCC27200A are offered. The UCC27200A has high-noise immune CMOS input
thresholds while the UCC27201A has TTL-compatible thresholds.
Both devices are offered in an 8-pin SOIC (D), PowerPad SOIC-8 (DDA), SON-8 (DRM)
package, a 9-pin SON-9 (DRC) package and a 10-pin
SON-10 (DPR) package.
View datasheet View product folder