See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DDA | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

UCC27200QDDARQ1


Automotive 120V Boot, 3A Peak, High Frequency, High-Side/Low-Side Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.25
10 - 24 $ 2.93
25 - 99 $ 2.73
100 - 249 $ 2.39
250 - 499 $ 2.24
500 - 749 $ 1.90
750 - 999 $ 1.61
1000 - 9999 $ 1.53

Adjust your quantity during checkout

Texas Instruments UCC27200QDDARQ1

The UCC2720x-Q1 family of high-frequency N-channel MOSFET drivers include a 120-V bootstrap diode and high-side and low-side drivers with independent inputs for maximum control flexibility. This allows for N-channel MOSFET control in half-bridge, full-bridge, two-switch forward, and active-clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1 ns between the turnon and turnoff of each other.

An on-chip bootstrap diode eliminates the external discrete diodes. Undervoltage lockout is provided for both the high-side and the low-side drivers, forcing the outputs low if the drive voltage is below the specified threshold.

Two versions of the UCC2720x-Q1 are offered – the UCC27200-Q1 has high-noise-immune CMOS input thresholds, and the UCC27201-Q1 has TTL-compatible thresholds.

Both devices are offered in the 8-pin SO PowerPAD (DDA) package.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00