See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DDA | 8

Temp:

S (-40 to 140)

ECO Plan:

Green (RoHS & no Sb/Br)

UCC27201DDA


120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.31
10 - 24 $ 2.98
25 - 99 $ 2.77
100 - 249 $ 2.43
250 - 499 $ 2.28
500 - 749 $ 1.94
750 - 999 $ 1.63
1000 - 9999 $ 1.56

Adjust your quantity during checkout

Texas Instruments UCC27201DDA

The UCC2720x family of high-frequency N-channel MOSFET drivers include a 120-V bootstrap diode and high-side and low-side drivers with independent inputs for maximum control flexibility. This allows for N-channel MOSFET control in half-bridge, full-bridge, two-switch forward, and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1 ns between the turnon and turnoff of each other.

An on-chip bootstrap diode eliminates the external discrete diodes. Undervoltage lockout is provided for both the high-side and the low-side drivers forcing the outputs low if the drive voltage is below the specified threshold.

Two versions of the UCC27200 are offered. The UCC27200 has high noise immune CMOS input thresholds while the UCC27201 has TTL compatible thresholds.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00