See datasheet for actual packaging/pinout drawings

UCC27322Q1EVM


UCC27322-Q1 Automotive Single 9-A High Speed Low-Side MOSFET Driver With Enable

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments UCC27322Q1EVM

The UCC2732X-Q1 is a family of high speed drivers that are capable of delivering up to 9A of peak drive current, optimized for systems requiring extreme Miller current due to high dv/dt transitions. The EVM allows evaluation of both logic options offered, inverting (UCC27321-Q1) and noninverting (UCC27322-Q1).  The UCC27321-Q1 provides an enable (ENBL) function to better control the operation of the driver application and is broken out on the EVM for convinience. This family of drivers can serve as an interface between low-power controllers (discrete controllers, DSPs, MCUs, or microprocessors) and power MOSFETs.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00