See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.25
10 - 24 $ 8.60
25 - 99 $ 8.30
100 - 249 $ 7.25
250 - 499 $ 6.90
500 - 749 $ 6.35
750 - 999 $ 5.70
1000 - 9999 $ 5.68
  View datasheet for UCC27423MDREP View product folder for UCC27423MDREP

Adjust your quantity during checkout

UCC27423MDREP-Enhanced Product Dual 4-A MOSFET Driver with Enable

The UCC27423 and UCC27424 high-speed MOSFET drivers can deliver large peak currents into capacitive loads. Two standard logic options are offered – dual inverting and dual noninverting drivers. The UCC27424 thermally-enhanced 8-pin PowerPAD™ MSOP package (DGN) drastically lowers the thermal resistance to improve long-term reliability. The UCC27423 is offered in a standard SOIC-8 (D) package.

Using a design that inherently minimizes shoot-through current, this driver delivers 4 A of current where it is needed most – at the Miller plateau region during the MOSFET switching transition. A unique bipolar and MOSFET hybrid output stage in parallel also allows efficient current sourcing and sinking at low supply voltages.

The UCC27423 and UCC27424 provide enable (ENB) functions to better control the operation of the driver applications. ENBA and ENBB are implemented on pins 1 and 8, which previously were left unused in the industry-standard pinout. ENBA and ENBB are pulled up internally to VDD for active-high logic and can be left open for standard operation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00