See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.52
10 - 24 $ 1.36
25 - 99 $ 1.26
100 - 249 $ 1.07
250 - 499 $ 0.99
500 - 749 $ 0.81
750 - 999 $ 0.65
1000 - 9999 $ 0.58
  View datasheet for UCC27511AQDBVRQ1 View product folder for UCC27511AQDBVRQ1

Adjust your quantity during checkout

UCC27511AQDBVRQ1-Single-Channel High-Speed Low-Side Gate Driver with 5V Negative Input Voltage Handling Ability

The UCC27511A-Q1 device is a compact gate driver that offers superior replacement of NPN and PNP discrete driver (buffer circuit) solutions. The UCC27511A-Q1 device is an automotive-grade single-channel low-side, high-speed gate driver rated for MOSFETs, IGBTs, and emerging wide-bandgap power devices such as GaN. The device features fast rise times, fall times, and propagation delays, making the UCD27511A-Q1 device suitable for high-speed applications. The device features 4-A peak source and 8-A peak sink currents with asymmetrical drive, boosting immunity against parasitic Miller turnon effect. The split output configuration enables easy and independent adjustment of rise and fall times using only two resistors and eliminating the need for an external diode.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00