See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

S (-40 to 140)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.10
10 - 24 $ 1.88
25 - 99 $ 1.75
100 - 249 $ 1.52
250 - 499 $ 1.40
500 - 749 $ 1.18
750 - 999 $ 0.97
1000 - 9999 $ 0.89
  View datasheet for UCC27528QDRQ1 View product folder for UCC27528QDRQ1

Adjust your quantity during checkout

UCC27528QDRQ1-UCC27528-Q1 Dual 5-A High-Speed Low-Side Gate Driver Based on CMOS Input

The UCC27528-Q1 device is a dual-channel, high-speed, low-side gate driver capable of effectively driving MOSFET and IGBT power switches. Using a design that inherently minimizes shoot-through current, the UCC27528-Q1 device can deliver high-peak current pulses of up to 5-A source and 5-A sink into capacitive loads along with rail-to-rail drive capability and extremely small propagation delay of 17 ns (typical). In addition, the drivers feature matched internal propagation delays between the two channels which are very well suited for applications requiring dual-gate drives with critical timing, such as synchronous rectifiers. The input pin thresholds are based on CMOS logic, which is a function of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity. The enable pins are based on TTL and CMOS compatible logic, independent of the VDD supply voltage.

The UCC27528-Q1 device is a dual noninverting driver. Internal pullup and pulldown resistors on the input pins of the UCC27528-Q1 device ensure that outputs are held low when input pins are in floating condition. The UCC27528-Q1 device features enable pins (ENA and ENB) for better control of the operation of the driver applications. The pins are internally pulled up to the VDD supply for active-high logic and can be left open for standard operation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00