Features for the UCC27710EVM-005
- High performance driver with input and output interface.
- Ability to test most data sheet parameters
- Ability to compare performance of various drivers with compatible pinout
Description for the UCC27710EVM-005
UCC27710EVM-005 is designed for evaluating UCC27710D, which is a 620V half bridge gate driver with adequate source and sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection guide. The EVM can be used to determine PCB layout effects on the gate driver performance.