See datasheet for actual packaging/pinout drawings


UCC28019 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments UCC28019EVM

The UCC28019 evaluaton module (EVM) is a 350 Watt off-line power factor correction (PFC) boost converter providing a 390 V regulated output at 0.9 A of load current. The PFC converter accommodates an input voltage range of 85 VAC to 265 VAC and uses average current mode control at a fixed frequency of 65 kHz. The UCC28019 incorporates a wide range of protection features to ensure safe system operation.

Order SummaryEdit >
CD4042BE (5)$2.60
THS4042CD (5)$49.60
THS4042CDGNR (5)$47.75
THS4042EVM (1)$49.00
Subtotal: $148.95
Shipping & Handling: -
Total (USD): $148.95