See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

UCC2803MDREP


Enhanced Product Low-Power Bicmos Current-Mode Pwm

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.93
10 - 24 $ 8.05
25 - 99 $ 7.40
100 - 249 $ 6.63
250 - 499 $ 6.12
500 - 749 $ 5.39
750 - 999 $ 4.77
1000 - 9999 $ 4.14

Adjust your quantity during checkout

Texas Instruments UCC2803MDREP

The UCC2800/1/2/3/4/5 family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and dc-to-dc fixed frequency current-mode switching power supplies with minimal parts count.

These devices have the same pin configuration as the UC2842/3/4/5 family and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC2800/1/2/3/4/5 family offers choice of maximum duty cycle and critical voltage levels. Lower reference parts such as the UCC2803 and UCC2805 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC2802 and UCC2804 make these ideal choices for use in off-line power supplies.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00