See datasheet for actual packaging/pinout drawings

Package | PIN:

P | 8

Temp:

S (-40 to 105)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.74
10 - 24 $ 0.66
25 - 99 $ 0.61
100 - 249 $ 0.53
250 - 499 $ 0.49
500 - 749 $ 0.41
750 - 999 $ 0.34
1000 - 9999 $ 0.31
  View datasheet for UCC28051P View product folder for UCC28051P

Adjust your quantity during checkout

UCC28051P-PFC Controller for low to medium power applications requiring compliance with IEC 61000-3-2

The UCC38050 and UCC38051 are PFC controllers for low-to-medium power applications requiring compliance with IEC 1000-3-2 harmonic reduction standard. The controllers are designed for a boost preregulator operating in transition mode (also referred to as boundary-conduction mode or critical conduction-mode operation). They feature a transconductance voltage amplifier for feedback error processing, a simple multiplier for generating a current command proportional to the input voltage, a current-sense (PWM) comparator, PWM logic, and a totem-pole driver for driving an external FET.

In the transition mode operation, the PWM circuit is self-oscillating, with the turnon being governed by an inductor zero-current detector (ZCD pin), and the turnoff being governed by the current-sense comparator. Additionally, the controller provides features such as peak current limit, default timer, overvoltage protection (OVP) and enable.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00