See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.20
10 - 24 $ 2.88
25 - 99 $ 2.68
100 - 249 $ 2.35
250 - 499 $ 2.20
500 - 749 $ 1.87
750 - 999 $ 1.58
1000 - 9999 $ 1.51
  View datasheet for UCC28061QDRQ1 View product folder for UCC28061QDRQ1

Adjust your quantity during checkout

UCC28061QDRQ1-Automotive Transition-Mode, Interleaved PFC Controller with Improved Audible Noice Immunity

Optimized for consumer applications concerned with audible noise elimination, this solution extends the advantages of transition mode—high efficiency with low-cost components—to higher power ratings than previously possible. By utilizing a Natural Interleaving technique, both channels operate as (that is, there is no slave channel) synchronized to the same frequency. This approach delivers inherently strong matching, faster responses, and ensures that each channel operates in transition mode.

Complete system-level protections feature input brownout, output over-voltage, open-loop, overload, soft-start, phase-fail detection, and thermal shutdown. The additional FailSafe over-voltage protection (OVP) feature protects against shorts to an intermediate voltage that, if undetected, could lead to catastrophic device failure.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00