See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

UCC28063EVM-723-Evaluation Module for UCC28063 Natural Interleaving Transition-Mode PFC Controller

The UCC28063EVM-723 (EVM) is a fully assembled and tested circuit for evaluating the UCC28063 Natural Interleaving™ Transition-Mode PFC Controller. The UCC28063EVM-723 is an off line 300W PFC pre-regulator that runs of a universal line input of 85V to 265V RMS and provides a regulated 390V output. The UCC28063EVM-723 demonstrates how the UCC28063 IC can be used in an interleaved transition mode PFC pre-regulator.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00