See datasheet for actual packaging/pinout drawings


UCC28070 Evaluation module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments UCC28070EVM

The UCC28070 evaluation module is a 300W, two-phase interleaved, PFC pre-regulator that uses average current mode control techniques to achieve near unity power factor. The pre-regulator was designed to operate off a universal ac line input of 85V to 265V and provides a regulated 390V dc output. This evaluation module demonstrates TI's interleaved PFC control technology.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00