See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.89
10 - 24 $ 2.60
25 - 99 $ 2.42
100 - 249 $ 2.12
250 - 499 $ 1.99
500 - 749 $ 1.69
750 - 999 $ 1.43
1000 - 9999 $ 1.36
  View datasheet for UCC2813QDR-2Q1 View product folder for UCC2813QDR-2Q1

Adjust your quantity during checkout

UCC2813QDR-2Q1-Automotive 8.3V to 12V, 1A BiCMOS Current Mode PWM Controller

The UCC2813-0/-1/-2/-3/-4/-5 family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and dc-to-dc fixed frequency current-mode switching power supplies with minimal parts count.

These devices have the same pin configuration as the UC2842/3/4/5 family and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC2813-0/-1/-2/-3/-4/-5 family offers choice of maximum duty cycle and critical voltage levels. Lower reference parts such as the UCC2813-3 and UCC2813-5 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC2813-2 and UCC2813-4 make these ideal choices for use in off-line power supplies.

The UCC2813-xQ-Q1 series is specified for the automotive temperature range of –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00