See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.32
10 - 24 $ 3.89
25 - 99 $ 3.63
100 - 249 $ 3.26
250 - 499 $ 3.04
500 - 749 $ 2.64
750 - 999 $ 2.29
1000 - 9999 $ 2.24
  View datasheet for UCC28220QPWRQ1 View product folder for UCC28220QPWRQ1

Adjust your quantity during checkout

UCC28220QPWRQ1-Dual Interleaved PWM Controller with Programmable Max Duty Cycle

The UCC28220 is a BiCMOS interleaved dual-channel PWM controller. Peak current mode control is used to ensure current sharing between the two channels. A precise maximum duty cycle clamp can be set to any value between 60% and 90% duty cycle per channel. UCC28220 has an UVLO turn-on threshold of 10 V for use in 12-V supplies. It has 8-V turn-off threshold.

Additional features include a programmable internal slope compensation with a special circuit that ensures exactly the same slope is added to each channel. The UCC28220 is available in a 16-pin low-profile TSSOP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00