See datasheet for actual packaging/pinout drawings


UCC28230 Intermediate Bus Converter 300-W Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments UCC28230EVM

The UCC28230 evaluation module, is a 300 W intermediate bus converter, providing an unregulated output voltage nominally at 9.6 V at maximum 300 W of load power with basic isolation of telecom standard between the primary and the secondary, operating from a dc input between 43 V and 53 V. The EVM uses the UCC28230 intermediate bus controller which integrates built-in state of the art efficiency boost features with high-level protection features to provide cost-effective solutions for intermediate bus architecture applications.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00