See datasheet for actual packaging/pinout drawings


Package | PIN:

PW | 14


M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Advanced PWM Controller for Bus Converters with 5V Precision Reference Voltage

TI Store Price:

1 - 9 $ 3.36
10 - 24 $ 3.02
25 - 99 $ 2.84
100 - 100 $ 2.47

Adjust your quantity during checkout

Texas Instruments UCC28230PW

The UCC28230, UCC28231 PWM bus controllers are optimized for use in high efficiency, high power density, unregulated intermediate bus converters. Topologies include push-pull, half-bridge and full-bridge. External drivers, such asthe UCC27200 120-V high-side/low-side drivers, can be used with this controller.

Low cost, small size and highly efficient solutions are provided by innovations such as:

  • Start-up frequency control circuit allowing small output inductor andthe ability to start with large intermediate bus capacitor.
  • Load depended off-time control set by user.

Additional 1-D control outputs can be used for primary winding clamping in self-driven output synchronous rectifier applications or as drive signals for the control-driven synchronous rectifier.

Cycle-by-cycle current limit prevents overstresses of converter. If the over current condition causes less than 80% duty cycle at the output, then after a programmed time the controller proceeds into periodical shutdown and restart hiccup mode.

The UCC28230 provides 5 V, and the UCC28231 provides 3.3-V precision reference voltages with 1.5% overall accuracy and 10-mA output current. This reference voltage can be used to supply housekeeping circuit and/or microcontroller. The precision reference voltage can also be used for accurate setting of system parameters.

Other features include under-voltage lockout, thermal shut down, programmable soft start, over-current hiccup mode and short circuit protection with internal restart by default that can be set into latch-off mode by an external resistor.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00