See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

UCC28514EVM-UCC28514 Evaluation Module

The UCC28514EVM Evaluation Module is a 100-W offline AC-DC voltage converter with Power Factor Correction (PFC). The prototype was designed to show how the UCC28514 could be configured to control a dc-regulated ouput offline with one control integrated circuit. The module was designed to operate over a universal input range of 85 V to 265 V with a regulated 240V, 100-W output.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00