See datasheet for actual packaging/pinout drawings


UCC28521 Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments UCC28521EVM

The UCC28521 EVM is a 100-W offline ac-to-dc voltage converter with power factor correction (PFC). The module was designed to operate over a universal input range of 85 V to 265 V with a regulated 12 V, 100 W output.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00