See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

UCC28600EVM-65W-UCC28600 Evaluation Module

The UCC28600 evaluation module (UCC28600EVM-65W) is a 65 W off-line quasi-resonant flyback converter providing an 18 V regulated output at 3.6 A of load current, operating from a universal ac input between 85 Vac and 265 Vac with a frequency range of 47 Hz to 63 Hz.

The EVM uses the UCC28600 quasi-resonant flyback green-mode controller which integrates built-in state of the art energy saving features with high-level protection features to provide cost effective solutions for energy efficient power supplies.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00