See datasheet for actual packaging/pinout drawings


UCC28600 Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments UCC28600EVM

The UCC28600 evaluation module (EVM) is a 120 W off-line quasi-resonant flyback converter providing a 19.4 V regulated output at 6.2 A of load current, operating from a universal AC input. The front end power factor correction(PFC) stage is controlled by the UCC28051 and will accommodate an input line voltage range of 85 VRMS to 265 VRMS and is designed to meet EIC61000-3-2 harmonic emissions requirements. The module uses the UCC28600 Quasi-Resonant Flyback green mode controller which integrates built-in state of the art energy saving features with high level protection features to provide cost effective solutions for energy efficient power supplies.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00