See datasheet for actual packaging/pinout drawings


Package | PIN:

D | 8


S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)


Automotive 8-Pin Current Mode Flyback Controller with Green Mode

TI Store Price:

1 - 9 $ 1.57
10 - 24 $ 1.35
25 - 99 $ 1.31
100 - 100 $ 0.99

Adjust your quantity during checkout

Texas Instruments UCC28600TDRQ1

The UCC28600-Q1 is a PWM controller with advanced energy features to meet stringent world-wide energy efficiency requirements.

UCC28600-Q1 integrates built-in advanced energy saving features with high level protection features to provide cost effective solutions for energy efficient power supplies. UCC28600-Q1 incorporates frequency fold back and green mode operation to reduce the operation frequency at light load and no load operations.

UCC28600-Q1 is offered in the 8-pin SOIC (D) package. Operating ambient temperature range is –40°C to 105°C.

The Design Calculator, (Texas Instruments Literature number SLVC104), located in the Tools and Software section of the UCC28600-Q1 product folder, provides a user-interactive iterative process for selecting recommended component values for an optimal design.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00