See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.20
10 - 24 $ 1.07
25 - 99 $ 0.99
100 - 249 $ 0.84
250 - 499 $ 0.78
500 - 749 $ 0.64
750 - 999 $ 0.51
1000 - 9999 $ 0.46
  View datasheet for UCC28610DR View product folder for UCC28610DR

Adjust your quantity during checkout

UCC28610DR-12-65W Green-mode Flyback Power Supply Controller

The UCC28610 brings a new level of performance and reliability to the AC and DC consumer power supply solution.

A PWM modulation algorithm varies both the switching frequency and primary current while maintaining discontinuous or transition mode operation over the entire operating range. Combined with a cascoded architecture, these innovations result in efficiency, reliability, and system cost improvements over a conventional flyback architecture.

The UCC28610 offers a predictable maximum power threshold and a timed response to an overload, allowing safe handling of surge power requirements. Overload fault response is user-programmed for retry or latch-off mode. Additional protection features include output overvoltage detection, programmable maximum on-time, and thermal shutdown.

View datasheet
View product folder
Order SummaryEdit >
MSP-EXP432E401Y (1)$19.99
Subtotal: $19.99
Shipping & Handling: -
Total (USD): $19.99