See datasheet for actual packaging/pinout drawings


Package | PIN:

P | 8


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


12-65W Green-mode Flyback Power Supply Controller

TI Store Price:

1 - 9 $ 1.58
10 - 24 $ 1.36
25 - 99 $ 1.33
100 - 100 $ 1.09

Adjust your quantity during checkout

Texas Instruments UCC28610P

The UCC28610 brings a new level of performance and reliability to the AC and DC consumer power supply solution.

A PWM modulation algorithm varies both the switching frequency and primary current while maintaining discontinuous or transition mode operation over the entire operating range. Combined with a cascoded architecture, these innovations result in efficiency, reliability, and system cost improvements over a conventional flyback architecture.

The UCC28610 offers a predictable maximum power threshold and a timed response to an overload, allowing safe handling of surge power requirements. Overload fault response is user-programmed for retry or latch-off mode. Additional protection features include output overvoltage detection, programmable maximum on-time, and thermal shutdown.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00