Features for the UCC28720EVM-212
- <10mW no load power
- Primary Side Regulation (PSR) eliminates opto-coupler
- +/- 5% Voltage & Current Regulation
- Quasi-resonant valley switching operation for highest overall efficiency
- Wide VDD range (35V) allows small bias capacitor
- Drive Output for low cost Bipolar
- Protection Functions: Over Voltage, Low Line, Over Current
Description for the UCC28720EVM-212
The UCC28720EVM-212 is a 5W evaluation module for evaluating an off line adapter for USB applications. It is intended for evaluation purposes and is not intended to be an end product. The UCC28720EVM-212 converters 100V to 240V RMS input voltage down to 5V DC, with a 1A current limit for USB adapter applications.