See datasheet for actual packaging/pinout drawings


Package | PIN:

D | 7


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Zero-Power Standby PSR Flyback Controller for Automotive

TI Store Price:

1 - 9 $ 1.65
10 - 24 $ 1.42
25 - 99 $ 1.37
100 - 100 $ 1.04

Adjust your quantity during checkout

Texas Instruments UCC28730QDRQ1

The UCC28730-Q1 isolated-flyback power supply controller provides Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler. A minimum switching frequency of 30 Hz facilitates achieving less than 5 mW of no-load power. This device processes information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.

An internal 700-V start-up switch, dynamically- controlled operating states and a tailored modulation profile support ultra-low stand-by power without sacrificing start-up time or output transient response. Control algorithms in the UCC28730-Q1 allow operating efficiencies to meet or exceed applicable standards. Discontinuous conduction mode (DCM) operation with valley-switching reduces switching losses. Modulation of the switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00