See datasheet for actual packaging/pinout drawings


Package | PIN:

D | 7


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


700V Flyback Switcher with Constant-Voltage Constant-Current and Primary-side Regulation

TI Store Price:

1 - 9 $ 1.85
10 - 24 $ 1.59
25 - 99 $ 1.57
100 - 100 $ 1.27

Adjust your quantity during checkout

Texas Instruments UCC28911D

The UCC28910 and UCC28911 are high-voltage flyback switchers that provide output voltage and current regulation without the use of an optical coupler. Both devices incorporate a 700-V power FET and a controller that process operating information from the flyback auxiliary winding and power FET to provide a precise output voltage and current control. The integrated high-voltage current source for startup that is switched off during device operation, and the controller current consumption is dynamically adjusted with load. Both enable the very low stand-by power consumption.

Control algorithms in the UCC28910 and UCC28911, combining switching frequency and peak primary current modulation, allow operating efficiencies to meet or exceed applicable standards. Discontinuous conduction mode (DCM) with valley switching is used to reduce switching losses. Built-in protection features help to keep secondary and primary component stress levels in check across the operating range. The frequency jitter helps to reduce EMI filter View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00