See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

UCC29910AEVM-730-Evaluation Module for UCC29910A Buck PFC Controller

The UCC29910AEVM-730 is a fully assembled and tested circuit for evaluating the UCC29910A buck power factor correction (PFC) controller. Using buck PFC topology, the UCC29910AEVM-730 converts a 90VAC to 264VAC input, with 47Hz to 63Hz frequency, to an 84VDC output with a maximum output power of 100W.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00