See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00

UCC29950EVM-631-UCC29950EVM-631 300-W PFC/LLC Off-Line AC/DC PSU Module EVM

The UCC29950EVM-PWR631 evaluation module is a 300W nominal, two stage off line converter capable of running from universal AC input. The EVM consists of a CCM (Continuous Conduction Mode) PFC input stage followed by a half bridge LLC output and isolation stage. It provides a 12V constant-voltage output with overload and short circuit protection. The UCC29950 incorporates a wide range of protection features to ensure safe system operation.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00