See datasheet for actual packaging/pinout drawings


Package | PIN:

DW | 28


C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)


Brushless DC Motor Controller

TI Store Price:

1 - 9 $ 13.66
10 - 24 $ 12.30
25 - 99 $ 11.79
100 - 249 $ 10.37
250 - 499 $ 9.92
500 - 749 $ 9.15
750 - 999 $ 8.25
1000 - 9999 $ 7.32

Adjust your quantity during checkout

Texas Instruments UCC3626DW

The UCC3626 motor controller device combines many of the functions required to design a high-performance, two- or four-quadrant, three-phase, brushless dc motor controller into one package. Rotor position inputs are decoded to provide six outputs that control an external power stage. A precision triangle oscillator and latched comparator provide PWM motor control in either voltage- or current-mode configurations. The oscillator is easily synchronized to an external master clock source via the SYNCH input. Additionally, a QUAD select input configures the chip to modulate either the low-side switches only, or both upper and lower switches, allowing the user to minimize switching losses in less demanding two-quadrant applications.

The device includes a differential current-sense amplifier and absolute-value circuit which provide an accurate reconstruction of motor current, useful for pulse-by-pulse overcurrent protection, as well as closing a current control loop. A precision tachometer is also provided for implementing closed-loop speed control. The TACH_OUT signal is a variable duty-cycle, frequency output, which can be used directly for digital control or filtered to provide an analog feedback signal. Other features include COAST, BRAKE, and DIR_IN commands, along with a direction output, DIR_OUT.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00