See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

P | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

UCC3807N-3


Programmable Maximum Duty Cycle PWM Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.97
10 - 24 $ 4.49
25 - 99 $ 4.12
100 - 249 $ 3.70
250 - 499 $ 3.41
500 - 749 $ 3.00
750 - 999 $ 2.66
1000 - 9999 $ 2.31

Adjust your quantity during checkout

Texas Instruments UCC3807N-3

The UCC3807 family of high speed, low power integrated circuits contains all of the control and drive circuitry required for off-line and dc-to-dc fixed frequency current mode switching power supplies with minimal external parts count.

These devices are similar to the UCC3800 family, but with the added feature of a user programmable maximum duty cycle. Oscillator frequency and maximum duty cycle are programmed with two resistors and a capacitor. The UCC3807 family also features internal full cycle soft start and internal leading edge blanking of the current sense input.

The UCC3807 family offers a variety of package options, temperature range options, and choice of critical voltage levels. The family has UVLO thresholds and hysteresis levels for off-line and battery powered systems. Thresholds are shown in the table below.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00