See datasheet for actual packaging/pinout drawings


Package | PIN:

DW | 16


C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)


Dual Channel Synchronized Current Mode PWM

TI Store Price:

1 - 9 $ 4.68
10 - 24 $ 4.22
25 - 99 $ 3.88
100 - 100 $ 3.48

Adjust your quantity during checkout

Texas Instruments UCC3810DW

The UCC3810 is a high-speed BiCMOS controller integrating two synchronized pulse width modulators for use in off-line and dc-to-dc power supplies. The UCC3810 family provides perfect synchronization between two PWMs by usin g the same oscillator. The oscillator’s sawtooth waveform can be used for slope compensation if required.

Using a toggle flip-flop to alternate between modulators, the UCC3810 ensures that one PWM does not slave, interfere, or otherwise affect the other PWM. This toggle flip- flop also ensures that each PWM is limited to 50% maximum duty cycle, insuring adequate off-time to reset magnetic elements. This device contains many of the same elements of the UC3842 current mode controller family, combined with the enhancements of the UCC3802. This minimizes power supply parts count. Enhancements include leading edge blanking of the current sense signals, full cycle fault restart, CMOS output drivers, and outputs which remain low even when the supply voltage is removed.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00