See datasheet for actual packaging/pinout drawings

UCC38500EVM


Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments UCC38500EVM

The UCC38500 provides all the functions necessary for active power factor correction and a second stage dc-to-dc converter all in one integrated circuit. The control IC uses leading edge modulation for the boost stage and trailing edge modulation for the step down converter to reduce the RMS current in the boost capacitor. The dc-to-dc controller uses peak current mode control for easy loop compensation.

The UCC38500 evaluation board is designed to illustrate the performance of the IC in a complete off-line 100W two-stage power converter using power factor correction. The demonstration board was designed to operate with a universal input voltage range (i.e. 85-265 Vac) with a regulated 12V dc output.

Order SummaryEdit >
DRV8312DDWR (1)$0.00
TPS54160DGQ (1)$0.00
ISO7241CDW (1)$0.00
ISO1050DUBR (1)$0.00
OPA365AID (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00