See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00

UCC3889EVM-UCC3889 Evaluation Module

The UCC3889 Evaluation Module is a dual-output, non-isolated off-line power supply highlighting the UCC3889 and TPS77401. It is capable of generating a primary regulated user-selectable 3.3-Vdc or 5-Vdc output voltage at a load current up to 120 mA as well as a secondary quasi-regulated 15-Vdc output providing up to 35 mA of load current.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00