UCC39002EVM UCC39002 Evaluation Module angled board image

UCC39002EVM

UCC39002 Evaluation Module

Pricing

Qty Price
+

Features for the UCC39002EVM

  • High accuracy, better than 1% current share error at full load
  • High-side current sensing
  • Ultra-low offset current sense amplifier
  • Single wire load-share bus
  • Intel® SSI load-share spcification compliant
  • Disconnect from load-share bus at stand-by
  • Load-share bus protection against shorts to GND or to the supply rail
  • 8-pin MSOP package option minimizes board space
  • External or internal bias selection
  • External shutdown switch for each module

Description for the UCC39002EVM

The UCC39002 is an advanced, high-performance load-share controller that provides all the necessary functions to parallel multiple independent power supplies or dc-to-dc modules. This load-share circuit is based upon the automatic master/slave architecture utilized in the UC3902 and UC3907 load-share controllers providing better than 1% current-share error between the modules at full load.

Pricing

Qty Price
+