Features for the UCD3138064AEVM149
- 40-Pin Digital Signal Connector (to connect digital signals to power converters
- JTAG Connector
- LED Indicator
- PMBus Connector to PC Computer Connection through USB-to-GPIO Adapter
- Multiple Test Points to Facilitate the Device Evaluation (system design and circuit and firmware debugging
Description for the UCD3138064AEVM149
The UCD3138064AEVM149 is an EVM board, functioning as a control card for UCD3138ARGC and UCD3138064ARGC digital power supply applications. The UCD3138064AEVM149 is to be used either as a stand-alone control card to study the UCD3138ARGC and UCD3138064ARGC controller device or as a DPWM controller board working with a power stage board to implement a fully regulated power converter.