Features for the UCD3138HSFBEVM-029
- Digitally controlled and standalone hard switching full-bridge DC-DC power conversion
- Voltage mode control
- Secondary side control
- DC input from 36 to 72Vdc
- 12Vdc regulated output from no-load to full-load
- Full-load power 360W, or full-load current 30A
- High efficiency
- Constant soft start time
- Protection: over voltage, under voltage, over current, and over temperature
- Constant current and constant power
- Input voltage feed forward control
- PMBus communications
- Test points to facilitate device and topology evaluation
Description for the UCD3138HSFBEVM-029
The Texas Instruments UCD3138HSFBEVM-029 evaluation module (EVM) is a digitally controlled hard switching full bridge converter based on the UCD3138RHA programmable digital power controller. The EVM is a standalone Symmetrical Hard Switching Full-Bridge (HSFB) DC-DC power converter designed for 48V-in systems. The UCD3138HSFBEVM-029 accepts a DC input from 36 to 72Vdc, and outputs a nominal 12Vdc with full output load power 360W, or full output current 30A. The protection features include over-voltage, under-voltage, over-current and over-temperature. Features include input voltage feedforward, pre-biased startup and PMBus communication. The UCD3138HSFBEVM-029 also comes with a USB-TO-GPIO Interface Adapter to download firmware and program the UCD3138 digital power controller in the EVM.