See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 14

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

UCD7100PWP


Digital Control Compatible Single Low-Side +/- 4Amp MOSFET Driver with Current Sense

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.42
10 - 24 $ 2.18
25 - 99 $ 2.03
100 - 249 $ 1.78
250 - 499 $ 1.67
500 - 749 $ 1.41
750 - 999 $ 1.19
1000 - 9999 $ 1.14

Adjust your quantity during checkout

Texas Instruments UCD7100PWP

The UCD7100 is a member of the UCD7K family of digital control compatible drivers for applications utilizing digital control techniques or applications requiring fast local peak current limit protection.

The UCD7100 is a low-side ±4-A high-current MOSFET gate driver. It allows the digital power controllers such as UCD9110 or UCD9501 to interface to the power stage in single ended topologies. It provides a cycle-by-cycle current limit function with programmable threshold and a digital output current limit flag which can be monitored by the host controller. With a fast 25-ns cycle-by-cycle current limit protection, the driver can turn off the power stage in the unlikely event that the digital system can not respond to a failure situation in time.

For fast switching speeds, the UCD7100 output stage uses the TrueDrive™ output architecture, which delivers rated current of ±4 A into the gate of a MOSFET during the Miller plateau region of the switching transition. It also includes a 3.3-V, 10-mA linear regulator to provide power to the digital controller.

The UCD7000 driver family is compatible with standard 3.3-V I/O ports of DSPs, Microcontrollers, or ASICs. UCD7100 is offered in aPowerPAD™ HTSSOP-14.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00