See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

UCD90240EVM-UCD90240 Power Sequencer and System Manager EVM with Margining

The UCD90240EVM-704 contains a UCD90240 sequencer device and a step-down power stage using the TPS54678 synchronous step-down switcher with integrated FET (SWIFT™). Access to all of the I/O pins is provided via strip connectors for integration into complex systems using jumper wires. The UCD90240EVM provides a PMBus (power management bus) communication port. Microsoft® Windows® based host computers can monitor, control and configure the UCD90240 device using a USB interface adapter EVM (HPA172) and TI Fusion Digital Power Designer graphical user interface (GUI). The power stage using the TPS54678 synchronous step-down switcher (5-V input, 1.2-V output) is provided to assist evaluation of the UCD90240’s margining function.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00