See datasheet for actual packaging/pinout drawings


UCD90320 32-Rail PMBus Power Sequencer and System Manager Evaluation Module

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments UCD90320EVM-783

The UCD90320EVM-783 evaluation module contains a UCD90320 device, two step-down power stages using the TPS54678 synchronous step-down switcher with integrated FET (SWIFT™), two TPS7A84 LDOs, a TPS73633 LDO, and a REF5030A voltage reference. Access to all of the I/O pins is provided via strip connectors for integration into complex systems using jumper wires.

The UCD90320EVM-783 provides a PMBus (power management bus) communication port. Windows-based host computers can monitor, control and configure the UCD90320 device using a USB Interface Adapter EVM (HPA172) and TI Fusion Digital Power Designer graphical user interface (GUI).
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00