Features for the UCD90SEQ48EVM-560
- Monitor and Sequence 10 Voltage Rails
- Non-Volatile Error and Peak-Value Logging per Monitor (up to 30 faults)
- Closed Loop Margining for 10 Rails
- Pin-Selected Rail States
- Multiphase PWM Clock Generator
- Programmable Watchdog Timer and System Reset
- Flexible Digital I/O Configuration
- Internal Temperature Sensor
- JTAG and I2C/SMBus/PMBus Interfaces
Description for the UCD90SEQ48EVM-560
The UCD90SEQ48EVM-560 (EVM) is a fully assembled and tested circuit with a 48-pin socket and interface circuitry. The EVM allows system level development using the UCD9090RGZ 10-Channel Sequencer and System Health Monitor. A USB cable is included to connect the EVM to the PC operating the EVM GUI.