Features for the UCD90SEQ64EVM-650
- Monitor and Sequence 12 Voltage Rails
- Non-Volatile Error Logging
- Closed Loop Margining for 10 Rails
- Watchdog Timer and System Reset
- Flexible Digital I/O Configuration
- Wide Range Single Supply (3.3V to 12V)
Description for the UCD90SEQ64EVM-650
The UCD90SEQ64EVM-650 is a fully assembled and tested circuit for evaluating the 64-pin Sequencer and System Health Controller, including the UCD90120, UCD90124, UCD90120A, UCD90124A, UCD90910 and UCD90160.