See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 16

Temp:

T (-40 to 105)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.78
10 - 24 $ 0.68
25 - 99 $ 0.62
100 - 249 $ 0.53
250 - 499 $ 0.48
500 - 749 $ 0.37
750 - 999 $ 0.28
1000 - 9999 $ 0.25
  View datasheet for ULN2003BN View product folder for ULN2003BN

Adjust your quantity during checkout

ULN2003BN-High-voltage High-current Darlington Transistor Array

The ULN2003B device is a high-voltage, high-current Darlington transistor array. This device consists of seven NPN Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of a single Darlington pair is 500 mA. The Darlington pairs can be paralleled for higher current capability.

The ULN2003B has a 2.7-kΩ series base resistor for each Darlington pair for operation directly with TTL or CMOS devices.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00